Microchip® Advanced Software Framework

qs_extint_callback.c File Reference

SAM External Interrupt Driver Quick Start.

Copyright (c) 2013-2018 Microchip Technology Inc. and its subsidiaries.

#include <asf.h>

Functions

void configure_extint_callbacks (void)
 
void configure_extint_channel (void)
 [setup] More...
 
void extint_detection_callback (void)
 [setup_7] More...
 
int main (void)
 [setup_7] [setup] More...
 

void configure_extint_callbacks ( void  )

[setup_5]

[setup_5] [setup_6]

[setup_6]

References EXTINT_CALLBACK_TYPE_DETECT, extint_chan_enable_callback(), extint_detection_callback(), and extint_register_callback().

Referenced by main().

void configure_extint_channel ( void  )
void extint_detection_callback ( void  )
int main ( void  )

[setup_7] [setup]

[setup_init]

[setup_init]

[main]

[main]

References configure_extint_callbacks(), configure_extint_channel(), system_init(), and system_interrupt_enable_global().