SAM System Interrupt Driver Quick Start.
Copyright (c) 2013-2018 Microchip Technology Inc. and its subsidiaries.
#include <asf.h>
Functions | |
int | main (void) |
Variables | |
volatile bool | is_ready |
int main | ( | void | ) |
[main_1] [critical_section_start]
[critical_section_start]
[do_critical_code]
[do_critical_code]
[critical_section_end]
[critical_section_end] [main_1]
[main_2] [module_int_enable]
[module_int_enable]
[global_int_enable]
[global_int_enable] [main_2]
References is_ready, system_init(), system_interrupt_enable(), system_interrupt_enable_global(), system_interrupt_enter_critical_section(), system_interrupt_leave_critical_section(), and SYSTEM_INTERRUPT_MODULE_RTC.