SAM TC - Timer Counter Driver Quick Start.
Copyright (c) 2014-2018 Microchip Technology Inc. and its subsidiaries.
#include <asf.h>
#include "conf_qs_tc_timer.h"
Functions | |
void | configure_tc (void) |
[callback_funcs] More... | |
void | configure_tc_callbacks (void) |
int | main (void) |
[setup] More... | |
void | tc_callback_to_toggle_led (struct tc_module *const module_inst) |
[module_inst] More... | |
Variables | |
struct tc_module | tc_instance |
[module_inst] More... | |
void configure_tc | ( | void | ) |
[callback_funcs]
[example_descriptor]
[module_inst]
[setup]
[config_tc]
[setup_config]
[setup_config] [setup_config_defaults]
[setup_config_defaults]
[setup_change_config]
[setup_change_config]
[setup_set_config]
[setup_set_config]
[setup_enable]
[setup_enable]
References tc_config::clock_prescaler, tc_config::clock_source, tc_8bit_config::compare_capture_channel, tc_config::counter_8_bit, tc_config::counter_size, GCLK_GENERATOR_0, GCLK_GENERATOR_1, tc_8bit_config::period, TC_CLOCK_PRESCALER_DIV1024, TC_COUNTER_SIZE_8BIT, tc_enable(), tc_get_config_defaults(), tc_init(), and tc_instance.
Referenced by main().
void configure_tc_callbacks | ( | void | ) |
[setup_register_callback]
[setup_register_callback]
[setup_enable_callback]
[setup_enable_callback]
References TC_CALLBACK_CC_CHANNEL0, TC_CALLBACK_CC_CHANNEL1, TC_CALLBACK_OVERFLOW, tc_callback_to_toggle_led(), tc_enable_callback(), tc_instance, and tc_register_callback().
Referenced by main().
int main | ( | void | ) |
[setup]
[setup_init]
[setup_init]
[main]
[enable_global_interrupts]
[enable_global_interrupts]
[main_loop]
[main_loop]
[main]
References configure_tc(), configure_tc_callbacks(), system_init(), and system_interrupt_enable_global().
void tc_callback_to_toggle_led | ( | struct tc_module *const | module_inst | ) |
[module_inst]
[callback_funcs]
References port_pin_toggle_output_level().
Referenced by configure_tc_callbacks().
struct tc_module tc_instance |
[module_inst]
Referenced by configure_tc(), and configure_tc_callbacks().