Microchip® Advanced Software Framework

sam0/drivers/dsu/crc32/crc32.c File Reference

SAM DSU CRC32 driver.

This file defines a useful set of functions for DSU CRC32 on SAM devices.

Copyright (c) 2016-2018 Microchip Technology Inc. and its subsidiaries.

#include <system_interrupt.h>
#include <pac.h>
#include <crc32.h>

Functions

enum status_code dsu_crc32_cal (const uint32_t addr, const uint32_t len, uint32_t *pcrc32)
 Calculate CRC32 value of the input memory. More...