Microchip® Advanced Software Framework

can_rx_element_fifo_1 Struct Reference

CAN receive element structure for FIFO 1.

#include <can.h>

Data Fields

uint8_t data [CONF_CAN_ELEMENT_DATA_SIZE]
 
__IO CAN_RX_ELEMENT_R0_Type R0
 
__IO CAN_RX_ELEMENT_R1_Type R1
 

uint8_t can_rx_element_fifo_1::data[CONF_CAN_ELEMENT_DATA_SIZE]

Referenced by CAN0_Handler().

__IO CAN_RX_ELEMENT_R0_Type can_rx_element_fifo_1::R0
__IO CAN_RX_ELEMENT_R1_Type can_rx_element_fifo_1::R1

Referenced by CAN0_Handler().