CAN transfer element structure.
Common element structure for transfer buffer and FIFO/QUEUE.
#include <can.h>
Data Fields | |
uint8_t | data [CONF_CAN_ELEMENT_DATA_SIZE] |
__IO CAN_TX_ELEMENT_T0_Type | T0 |
__IO CAN_TX_ELEMENT_T1_Type | T1 |
uint8_t can_tx_element::data[CONF_CAN_ELEMENT_DATA_SIZE] |
__IO CAN_TX_ELEMENT_T0_Type can_tx_element::T0 |
__IO CAN_TX_ELEMENT_T1_Type can_tx_element::T1 |