Microchip® Advanced Software Framework

common/components/wifi/winc1500/provision_ap_example/main.h File Reference

MAIN configuration.

Copyright (c) 2016-2018 Microchip Technology Inc. and its subsidiaries.

Macros

#define IPV4_BYTE(val, index)   ((val >> (index * 8)) & 0xFF)
 Using IP address. More...
 
#define MAIN_WIFI_M2M_BUFFER_SIZE   1024
 Receive buffer size. More...
 
#define MAIN_WIFI_M2M_SERVER_PORT   (80)
 
#define MAIN_WLAN_AUTH   M2M_WIFI_SEC_OPEN /* < Security manner */
 
#define MAIN_WLAN_CHANNEL   (6) /* < Channel number */
 
#define MAIN_WLAN_SSID   "WINC1500_PROVISION_AP" /* < SSID */
 AP mode Settings. More...
 

#define IPV4_BYTE (   val,
  index 
)    ((val >> (index * 8)) & 0xFF)

Using IP address.

#define MAIN_WIFI_M2M_BUFFER_SIZE   1024

Receive buffer size.

#define MAIN_WIFI_M2M_SERVER_PORT   (80)
#define MAIN_WLAN_AUTH   M2M_WIFI_SEC_OPEN /* < Security manner */
#define MAIN_WLAN_CHANNEL   (6) /* < Channel number */
#define MAIN_WLAN_SSID   "WINC1500_PROVISION_AP" /* < SSID */

AP mode Settings.