MAIN configuration.
Copyright (c) 2016-2018 Microchip Technology Inc. and its subsidiaries.
#include "driver/include/m2m_wifi.h"
Macros | |
#define | MAIN_HEX2ASCII(x) (((x) >= 10) ? (((x) - 10) + 'A') : ((x) + '0')) |
#define | MAIN_HTTP_PROV_SERVER_DOMAIN_NAME "atmelconfig.com" |
#define | MAIN_M2M_AP_SEC M2M_WIFI_SEC_OPEN |
#define | MAIN_M2M_AP_SSID_MODE SSID_MODE_VISIBLE |
#define | MAIN_M2M_AP_WEP_KEY "1234567890" |
#define | MAIN_M2M_DEVICE_NAME "WINC1500_00:00" |
#define | MAIN_MAC_ADDRESS {0xf8, 0xf0, 0x05, 0x45, 0xD4, 0x84} |
#define | NMA_API_KEY "91787604ed50a6cfc2d3f83d1ee196cbc30a3cb08a7e69a0" |
#define | NMA_CONNECTION_TYPE SSL_CONNECTION |
#define | NORMAL_CONNECTION 0 |
#define | PROWL_API_KEY "6ce3b9ff6c29e5c5b8960b28d9e987aec5ed603a" |
Growl Options. More... | |
#define | PROWL_CONNECTION_TYPE NORMAL_CONNECTION |
#define | SSL_CONNECTION 1 |
Variables | |
static int8_t | gacDeviceName [] = MAIN_M2M_DEVICE_NAME |
static CONST char | gacHttpProvDomainName [] = MAIN_HTTP_PROV_SERVER_DOMAIN_NAME |
static uint8_t | gau8MacAddr [] = MAIN_MAC_ADDRESS |
static volatile bool | gbRespProvInfo = false |
Provision status variable. More... | |
static tstrM2MAPConfig | gstrM2MAPConfig |
#define MAIN_HEX2ASCII | ( | x | ) | (((x) >= 10) ? (((x) - 10) + 'A') : ((x) + '0')) |
#define MAIN_HTTP_PROV_SERVER_DOMAIN_NAME "atmelconfig.com" |
#define MAIN_M2M_AP_SEC M2M_WIFI_SEC_OPEN |
#define MAIN_M2M_AP_SSID_MODE SSID_MODE_VISIBLE |
#define MAIN_M2M_AP_WEP_KEY "1234567890" |
#define MAIN_M2M_DEVICE_NAME "WINC1500_00:00" |
#define MAIN_MAC_ADDRESS {0xf8, 0xf0, 0x05, 0x45, 0xD4, 0x84} |
#define NMA_API_KEY "91787604ed50a6cfc2d3f83d1ee196cbc30a3cb08a7e69a0" |
Referenced by wifi_cb().
#define NMA_CONNECTION_TYPE SSL_CONNECTION |
Referenced by growl_send_message_handler().
#define NORMAL_CONNECTION 0 |
#define PROWL_API_KEY "6ce3b9ff6c29e5c5b8960b28d9e987aec5ed603a" |
Growl Options.
Referenced by wifi_cb().
#define PROWL_CONNECTION_TYPE NORMAL_CONNECTION |
#define SSL_CONNECTION 1 |
|
static |
|
static |
|
static |
|
static |