#include <stdio.h>
#include <stdint.h>
#include <stdbool.h>
#include <string.h>
#include "at_ble_api.h"
Data Structures | |
struct | plf_params_t::fw_version |
struct | plf_params_t |
Macros | |
#define | VERSION_FIELD_VALID (0x5A5A5A5A) |
Functions | |
void | platform_cmd_cmpl_signal (void) |
fires the command-complete signal More... | |
at_ble_status_t | platform_cmd_cmpl_wait (void) |
blocks until the command-complete signal is fired More... | |
void | platform_event_signal (void) |
fires the event signal More... | |
at_ble_status_t | platform_event_wait (uint32_t timeout) |
blocks until the event signal is fired More... | |
at_ble_status_t | platform_init (plf_params_t *platform_params) |
implements platform-specific initialization More... | |
void | platform_interface_callback (uint8_t *data, uint32_t len) |
the callback to upper layers to process received packets More... | |
at_ble_status_t | platform_interface_send (uint8_t *data, uint32_t len) |
sends a message over the platform-specific bus More... | |
void | platform_receive (uint8_t *data, uint32_t len) |
void | platform_set_timeout (uint32_t timeout) |
set timeout value used for wait functions. More... | |
#define VERSION_FIELD_VALID (0x5A5A5A5A) |
Referenced by platform_init().