Proximity Monitor Profile Application declarations.
Copyright (c) 2019 Microchip Technology Inc. and its subsidiaries.
#include "ble_manager.h"
#include "at_ble_api.h"
#include "pxp_monitor.h"
#include "immediate_alert.h"
Macros | |
#define | AUTH_CREDENTIALS { M2M_802_1X_USR_NAME, M2M_802_1X_PWD } |
#define | DEFAULT_AUTH M2M_WIFI_SEC_WPA_PSK |
#define | DEFAULT_KEY "12345678" |
#define | DEFAULT_SSID "DEMO_AP" |
#define | M2M_DEVICE_NAME "WINC3400_00:00" |
#define | MAC_ADDRESS {0xf8, 0xf0, 0x05, 0x45, 0xD4, 0x84} |
#define | WEP_CONN_PARAM { WEP_KEY_INDEX, WEP_KEY_SIZE, WEP_KEY} |
#define | WEP_KEY "1234567890" |
#define | WEP_KEY_INDEX M2M_WIFI_WEP_KEY_INDEX_1 |
#define | WEP_KEY_SIZE sizeof(WEP_KEY) |
Typedefs | |
typedef enum pxp_current_alert | pxp_current_alert_t |
Enumerations | |
enum | pxp_current_alert { PXP_NO_ALERT = 0, PXP_MID_ALERT, PXP_HIGH_ALERT, PXP_NO_ALERT = 0, PXP_MID_ALERT, PXP_HIGH_ALERT } |
#define AUTH_CREDENTIALS { M2M_802_1X_USR_NAME, M2M_802_1X_PWD } |
#define DEFAULT_AUTH M2M_WIFI_SEC_WPA_PSK |
#define DEFAULT_KEY "12345678" |
Referenced by app_ble_wifi_provisioning().
#define DEFAULT_SSID "DEMO_AP" |
#define M2M_DEVICE_NAME "WINC3400_00:00" |
Referenced by app_wifi_init().
#define MAC_ADDRESS {0xf8, 0xf0, 0x05, 0x45, 0xD4, 0x84} |
Referenced by app_wifi_init().
#define WEP_CONN_PARAM { WEP_KEY_INDEX, WEP_KEY_SIZE, WEP_KEY} |
#define WEP_KEY "1234567890" |
#define WEP_KEY_INDEX M2M_WIFI_WEP_KEY_INDEX_1 |
#define WEP_KEY_SIZE sizeof(WEP_KEY) |
typedef enum pxp_current_alert pxp_current_alert_t |
enum pxp_current_alert |