Microchip® Advanced Software Framework

energest.c File Reference

    Implementation of the energy estimation module
Author
Adam Dunkels adam@.nosp@m.sics.nosp@m..se
#include "sys/energest.h"
#include "contiki-conf.h"

Functions

void energest_flush (void)
 
void energest_init (void)
 
void energest_type_set (int type, unsigned long val)
 
unsigned long energest_type_time (int type)
 

void energest_flush ( void  )
void energest_init ( void  )

Referenced by main().

void energest_type_set ( int  type,
unsigned long  val 
)
unsigned long energest_type_time ( int  type)