Microchip® Advanced Software Framework

io1_board.h File Reference
#include <ctype.h>
#include "driver/include/m2m_types.h"

Data Structures

struct  _io1_board_info
 structure of io1_board information. More...
 

Macros

#define IO1_BOARD_ID_LENGTH_MAX   100
 
#define IO1_BOARD_PASSWORD_LENGTH_MAX   100
 
#define IO1_BOARD_SERIAL_NUMBER_LENGTH_MAX   100
 
#define IO1_BOARD_SSID_LENGTH_MAX   100
 
#define IO1_BOARD_VENDOR_LENGTH_MAX   50
 

Typedefs

typedef struct _io1_board_info io1_board_info
 structure of io1_board information. More...
 

Functions

io1_board_infoio1_board_get_info (void)
 
int io1_board_get_lightvalue (void)
 
int io1_board_get_temperature (void)
 
bool io1_board_init (void)
 
void io1_board_prepare_to_get_info (void)
 
void io1_board_reset_cik_value (void)
 
bool io1_board_save_cik_value_to_sd (char *pbuf)
 
void io1_board_set_led (bool on)
 

#define IO1_BOARD_ID_LENGTH_MAX   100
#define IO1_BOARD_PASSWORD_LENGTH_MAX   100
#define IO1_BOARD_SERIAL_NUMBER_LENGTH_MAX   100
#define IO1_BOARD_SSID_LENGTH_MAX   100
#define IO1_BOARD_VENDOR_LENGTH_MAX   50

structure of io1_board information.

int io1_board_get_lightvalue ( void  )
int io1_board_get_temperature ( void  )

References at30tse_read_temperature().

Referenced by main().

void io1_board_prepare_to_get_info ( void  )

References adc_instance, and adc_start_conversion().

Referenced by main().

void io1_board_reset_cik_value ( void  )
bool io1_board_save_cik_value_to_sd ( char *  pbuf)
void io1_board_set_led ( bool  on)