Microchip® Advanced Software Framework

_io1_board_info Struct Reference

structure of io1_board information.

#include <io1_board.h>

Data Fields

char board_id [IO1_BOARD_ID_LENGTH_MAX]
 
char board_sn [IO1_BOARD_SERIAL_NUMBER_LENGTH_MAX]
 
char board_vendor [IO1_BOARD_VENDOR_LENGTH_MAX]
 
char cik [50]
 
uint8_t is_activate
 

char _io1_board_info::board_id[IO1_BOARD_ID_LENGTH_MAX]

Referenced by _decode_board_info(), and main().

char _io1_board_info::board_sn[IO1_BOARD_SERIAL_NUMBER_LENGTH_MAX]

Referenced by _decode_board_info(), and main().

char _io1_board_info::board_vendor[IO1_BOARD_VENDOR_LENGTH_MAX]

Referenced by _decode_board_info(), and main().

uint8_t _io1_board_info::is_activate