Macros | |
#define | EMPTY_DEFINITIONS 1 |
Functions | |
int | ip64_special_ports_incoming_is_special (uint16_t port) |
int | ip64_special_ports_outgoing_is_special (uint16_t port) |
int | ip64_special_ports_translate_incoming (uint16_t incoming_port, uip_ip6addr_t *newaddr, uint16_t *newport) |
int | ip64_special_ports_translate_outgoing (uint16_t incoming_port, const uip_ip6addr_t *ip6addr, uint16_t *newport) |
#define EMPTY_DEFINITIONS 1 |
int ip64_special_ports_incoming_is_special | ( | uint16_t | port | ) |
Referenced by ip64_4to6().
int ip64_special_ports_outgoing_is_special | ( | uint16_t | port | ) |
Referenced by ip64_6to4().
int ip64_special_ports_translate_incoming | ( | uint16_t | incoming_port, |
uip_ip6addr_t * | newaddr, | ||
uint16_t * | newport | ||
) |
Referenced by ip64_4to6().
int ip64_special_ports_translate_outgoing | ( | uint16_t | incoming_port, |
const uip_ip6addr_t * | ip6addr, | ||
uint16_t * | newport | ||
) |
Referenced by ip64_6to4().