Microchip® Advanced Software Framework

ip64-webserver.c File Reference
#include <string.h>
#include <stdio.h>
#include "contiki.h"
#include "sys/log.h"
#include "httpd.h"
#include "ip64-webserver.h"

Functions

void ip64_webserver_init (void)
 
 PROCESS (ip64_webserver_process,"Web server")
 
 PROCESS_THREAD (ip64_webserver_process, ev, data)
 
void webserver_log (char *msg)
 
void webserver_log_file (uip_ipaddr_t *requester, char *file)
 

void ip64_webserver_init ( void  )

References NULL, and process_start().

Referenced by PROCESS_THREAD().

PROCESS ( ip64_webserver_process  ,
"Web server"   
)
PROCESS_THREAD ( ip64_webserver_process  ,
ev  ,
data   
)
void webserver_log ( char *  msg)

References log_message.

void webserver_log_file ( uip_ipaddr_t requester,
char *  file 
)

References buf, log_message, and uip_ip6addr_t::u8.