Header file for the Rime mesh routing protocol
Data Structures | |
struct | mesh_callbacks |
Mesh callbacks. More... | |
struct | mesh_conn |
Functions | |
void | mesh_close (struct mesh_conn *c) |
Close an mesh connection. More... | |
void | mesh_open (struct mesh_conn *c, uint16_t channels, const struct mesh_callbacks *callbacks) |
Open a mesh connection. More... | |
int | mesh_ready (struct mesh_conn *c) |
Test if mesh is ready to send a packet (or packet is queued) More... | |
int | mesh_send (struct mesh_conn *c, const linkaddr_t *dest) |
Send a mesh packet. More... | |