SAM Generic Clock Driver Quick Start.
Copyright (c) 2012-2018 Microchip Technology Inc. and its subsidiaries.
#include <asf.h>
Functions | |
void | configure_gclock_channel (void) |
void | configure_gclock_generator (void) |
[setup] More... | |
int | main (void) |
[setup] More... | |
void configure_gclock_channel | ( | void | ) |
[setup_6]
[setup_6] [setup_7]
[setup_7]
[setup_8]
[setup_8]
[setup_9]
[setup_9]
[setup_10]
[setup_10]
References GCLK_GENERATOR_1, system_gclk_chan_config::source_generator, system_gclk_chan_enable(), system_gclk_chan_get_config_defaults(), and system_gclk_chan_set_config().
Referenced by main().
void configure_gclock_generator | ( | void | ) |
[setup]
[setup_1]
[setup_1] [setup_2]
[setup_2]
[setup_3]
[setup_3]
[setup_4]
[setup_4]
[setup_5]
[setup_5]
int main | ( | void | ) |
[setup]
[setup_init]
[setup_init]
[main]
[main]
References configure_gclock_channel(), and configure_gclock_generator().