SAM TCC - Timer Counter for Control Applications Callback Driver Quick Start (with Recoverable Fault)
Copyright (c) 2014-2018 Microchip Technology Inc. and its subsidiaries.
#include <asf.h>
#include <conf_quick_start_faultn.h>
#include <string.h>
Functions | |
static void | configure_eic (void) |
[callback_eic] More... | |
static void | configure_event (void) |
[config_eic] More... | |
static void | configure_tcc (void) |
[callback_funcs] More... | |
static void | configure_tcc_callbacks (void) |
static void | eic_callback_to_clear_halt (void) |
[setup] More... | |
int | main (void) |
[config_event] More... | |
static void | tcc_callback_to_change_duty_cycle (struct tcc_module *const module_inst) |
[events_resource] More... | |
Variables | |
struct events_resource | event_resource |
[module_inst] More... | |
struct tcc_module | tcc_instance |
[additional_include] More... | |
|
static |
[callback_eic]
[config_eic]
[eic_chan_setup] [eic_setup_1]
[eic_setup_1] [eic_setup_2]
[eic_setup_2] [eic_setup_3]
[eic_setup_3] [eic_setup_4]
[eic_setup_4] [eic_chan_setup]
[eic_event_setup] [eic_event_setup_1]
[eic_event_setup_1] [eic_event_setup_2]
[eic_event_setup_2] [eic_event_setup_3]
[eic_event_setup_3] [eic_event_setup]
[eic_callback_setup] [eic_callback_setup_1]
[eic_callback_setup_1] [eic_callback_setup_2]
[eic_callback_setup_2] [eic_callback_setup]
References extint_chan_conf::detection_criteria, eic_callback_to_clear_halt(), EXTINT_CALLBACK_TYPE_DETECT, extint_chan_enable_callback(), extint_chan_get_config_defaults(), extint_chan_set_config(), EXTINT_DETECT_BOTH, extint_enable_events(), extint_register_callback(), extint_chan_conf::filter_input_signal, extint_events::generate_event_on_detect, extint_chan_conf::gpio_pin, and extint_chan_conf::gpio_pin_mux.
Referenced by main().
|
static |
[config_eic]
[config_event]
[event_setup_1]
[event_setup_1]
[event_setup_2]
[event_setup_2]
[event_setup_3]
[event_setup_3]
[event_setup_4]
[event_setup_4]
[event_setup_5]
[event_setup_5]
References event_resource.
|
static |
[callback_funcs]
[setup]
[setup_config]
[setup_config] [setup_config_defaults]
[setup_config_defaults]
[setup_change_config]
[setup_change_config] [setup_change_config_faults]
[setup_change_config_faults] [setup_change_config_pwm]
[setup_change_config_pwm]
[setup_set_config]
[setup_set_config]
[setup_events]
[setup_events]
[setup_change_events_faults]
[setup_change_events_faults]
[setup_events_enable]
[setup_events_enable]
[setup_enable]
[setup_enable]
References tcc_config::compare, CONF_PWM_CHANNEL, CONF_PWM_MODULE, CONF_PWM_OUT_MUX, CONF_PWM_OUT_PIN, CONF_PWM_OUTPUT, tcc_config::counter, tcc_pins_config::enable_wave_out_pin, tcc_recoverable_fault_config::halt_action, tcc_match_wave_config::match, tcc_events::on_event_perform_channel_action, tcc_counter_config::period, tcc_config::pins, tcc_wave_extension_config::recoverable_fault, tcc_recoverable_fault_config::source, tcc_enable(), tcc_enable_events(), TCC_FAULT_HALT_ACTION_SW_HALT, TCC_FAULT_SOURCE_ENABLE, tcc_get_config_defaults(), tcc_init(), tcc_instance, TCC_WAVE_GENERATION_SINGLE_SLOPE_PWM, tcc_config::wave_ext, tcc_match_wave_config::wave_generation, tcc_pins_config::wave_out_pin, and tcc_pins_config::wave_out_pin_mux.
Referenced by main().
|
static |
[setup_register_callback]
[setup_register_callback]
[setup_enable_callback]
[setup_enable_callback]
References CONF_PWM_CHANNEL, tcc_callback_to_change_duty_cycle(), tcc_enable_callback(), tcc_instance, and tcc_register_callback().
Referenced by main().
|
static |
[setup]
[callback_eic]
References CONF_PWM_CHANNEL, port_pin_get_input_level(), tcc_clear_status(), tcc_instance, and TCC_STATUS_RECOVERABLE_FAULT_OCCUR.
Referenced by configure_eic().
int main | ( | void | ) |
[config_event]
[setup_init]
[setup_init]
[main]
[enable_global_interrupts]
[enable_global_interrupts]
[main_loop]
[main_loop]
[main]
References configure_eic(), configure_event(), configure_tcc(), configure_tcc_callbacks(), system_init(), and system_interrupt_enable_global().
|
static |
[events_resource]
[callback_funcs]
References CONF_PWM_CHANNEL, delay, i, and tcc_set_compare_value().
Referenced by configure_tcc_callbacks().
struct events_resource event_resource |
[module_inst]
[events_resource]
struct tcc_module tcc_instance |
[additional_include]
[additional_include] [module_inst]