#include <timer_platform.h>
Data Fields | |
unsigned long | end_time |
uint32_t | end_time |
uint32_t | offset |
unsigned long | systick_period |
unsigned long Timer::end_time |
Referenced by countdown(), countdown_ms(), expired(), InitTimer(), left_ms(), TimerCountdown(), TimerCountdownMS(), TimerInit(), TimerIsExpired(), and TimerLeftMS().
uint32_t Timer::end_time |
uint32_t Timer::offset |
Referenced by countdown(), countdown_ms(), expired(), InitTimer(), and left_ms().
unsigned long Timer::systick_period |