#include "MQTTPacket/MQTTPacket.h"
#include "stdio.h"
#include "MQTTClient/Platforms/mqtt_platform.h"
Data Structures | |
struct | MessageData |
struct | MQTTClient::MessageHandlers |
struct | MQTTClient |
struct | MQTTMessage |
Macros | |
#define | DefaultClient {0, 0, 0, 0, NULL, NULL, 0, 0, 0} |
#define | DLLExport |
#define | DLLImport |
#define | MAX_MESSAGE_HANDLERS 5 /* redefinable - how many subscriptions do you want? */ |
#define | MAX_PACKET_ID 65535 /* according to the MQTT specification - do not change! */ |
Typedefs | |
typedef struct MessageData | MessageData |
typedef void(* | messageHandler )(MessageData *) |
typedef struct MQTTClient | MQTTClient |
typedef struct MQTTMessage | MQTTMessage |
Enumerations | |
enum | QoS { QOS0, QOS1, QOS2, QOS0 = 0, QOS1 = 1, QOS2 = 2 } |
enum | returnCode { BUFFER_OVERFLOW = -2, FAILURE = -1, SUCCESS = 0 } |
Functions | |
DLLExport void | MQTTClientInit (MQTTClient *client, Network *network, unsigned int command_timeout_ms, unsigned char *sendbuf, size_t sendbuf_size, unsigned char *readbuf, size_t readbuf_size) |
Create an MQTT client object. More... | |
DLLExport int | MQTTConnect (MQTTClient *client, MQTTPacket_connectData *options) |
MQTT Connect - send an MQTT connect packet down the network and wait for a Connack The nework object must be connected to the network endpoint before calling this. More... | |
DLLExport int | MQTTDisconnect (MQTTClient *client) |
MQTT Disconnect - send an MQTT disconnect packet and close the connection. More... | |
DLLExport int | MQTTPublish (MQTTClient *client, const char *, MQTTMessage *) |
MQTT Publish - send an MQTT publish packet and wait for all acks to complete for all QoSs. More... | |
DLLExport int | MQTTSubscribe (MQTTClient *client, const char *topicFilter, enum QoS, messageHandler) |
MQTT Subscribe - send an MQTT subscribe packet and wait for suback before returning. More... | |
DLLExport int | MQTTUnsubscribe (MQTTClient *client, const char *topicFilter) |
MQTT Subscribe - send an MQTT unsubscribe packet and wait for unsuback before returning. More... | |
DLLExport int | MQTTYield (MQTTClient *client, int time) |
MQTT Yield - MQTT background. More... | |
void | TimerCountdown (Timer *, unsigned int) |
void | TimerCountdownMS (Timer *, unsigned int) |
void | TimerInit (Timer *) |
char | TimerIsExpired (Timer *) |
int | TimerLeftMS (Timer *) |
#define DLLExport |
#define DLLImport |
#define MAX_MESSAGE_HANDLERS 5 /* redefinable - how many subscriptions do you want? */ |
Referenced by deliverMessage(), GetFreeMessageHandlerIndex(), MQTTClient(), MQTTClientInit(), MQTTSubscribe(), and MQTTUnsubscribe().
#define MAX_PACKET_ID 65535 /* according to the MQTT specification - do not change! */ |
Referenced by getNextPacketId().
typedef struct MessageData MessageData |
typedef void(* messageHandler)(MessageData *) |
typedef struct MQTTClient MQTTClient |
typedef struct MQTTMessage MQTTMessage |
enum QoS |
enum returnCode |
DLLExport void MQTTClientInit | ( | MQTTClient * | client, |
Network * | network, | ||
unsigned int | command_timeout_ms, | ||
unsigned char * | sendbuf, | ||
size_t | sendbuf_size, | ||
unsigned char * | readbuf, | ||
size_t | readbuf_size | ||
) |
Create an MQTT client object.
client | |
network | |
command_timeout_ms | |
References MQTTClient::buf, MQTTClient::buf_size, MQTTClient::command_timeout_ms, MQTTClient::defaultMessageHandler, i, MQTTClient::ipstack, MQTTClient::isconnected, MAX_MESSAGE_HANDLERS, MQTTClient::messageHandlers, MQTTClient::next_packetid, NULL, MQTTClient::ping_outstanding, MQTTClient::ping_timer, MQTTClient::readbuf, MQTTClient::readbuf_size, TimerInit(), and MQTTClient::MessageHandlers::topicFilter.
Referenced by mqtt_init().
DLLExport int MQTTConnect | ( | MQTTClient * | client, |
MQTTPacket_connectData * | options | ||
) |
MQTT Connect - send an MQTT connect packet down the network and wait for a Connack The nework object must be connected to the network endpoint before calling this.
options | - connect options |
References MQTTClient::buf, MQTTClient::buf_size, MQTTClient::command_timeout_ms, CONNACK, FAILURE, MQTTClient::isconnected, MQTTPacket_connectData::keepAliveInterval, MQTTClient::keepAliveInterval, len, MQTTDeserialize_connack(), MQTTPacket_connectData_initializer, MQTTSerialize_connect(), MQTTClient::ping_timer, MQTTClient::readbuf, MQTTClient::readbuf_size, sendPacket(), SUCCESS, TimerCountdown(), TimerCountdownMS(), TimerInit(), and waitfor().
Referenced by aws_iot_mqtt_connect(), mqtt_connect_broker(), and MQTTAttemptReconnect().
DLLExport int MQTTDisconnect | ( | MQTTClient * | client | ) |
MQTT Disconnect - send an MQTT disconnect packet and close the connection.
client | - the client object to use |
References MQTTClient::buf, MQTTClient::buf_size, MQTTClient::command_timeout_ms, FAILURE, MQTTClient::isconnected, len, MQTTSerialize_disconnect(), sendPacket(), TimerCountdownMS(), and TimerInit().
Referenced by aws_iot_mqtt_disconnect(), handleDisconnect(), and mqtt_disconnect().
DLLExport int MQTTPublish | ( | MQTTClient * | client, |
const char * | , | ||
MQTTMessage * | |||
) |
MQTT Publish - send an MQTT publish packet and wait for all acks to complete for all QoSs.
client | - the client object to use |
topic | - the topic to publish to |
message | - the message to send |
References MQTTClient::buf, MQTTClient::buf_size, MQTTClient::command_timeout_ms, MQTTString::cstring, FAILURE, getNextPacketId(), MQTTMessage::id, MQTTClient::isconnected, len, MQTTDeserialize_ack(), MQTTSerialize_publish(), MQTTString_initializer, MQTTMessage::payload, MQTTMessage::payloadlen, PUBACK, PUBCOMP, MQTTMessage::qos, QOS1, QOS2, MQTTClient::readbuf, MQTTClient::readbuf_size, MQTTMessage::retained, sendPacket(), SUCCESS, TimerCountdownMS(), TimerInit(), and waitfor().
Referenced by aws_iot_mqtt_publish(), and mqtt_publish().
DLLExport int MQTTSubscribe | ( | MQTTClient * | client, |
const char * | topicFilter, | ||
enum | QoS, | ||
messageHandler | |||
) |
MQTT Subscribe - send an MQTT subscribe packet and wait for suback before returning.
client | - the client object to use |
topicFilter | - the topic filter to subscribe to |
message | - the message to send |
References MQTTClient::buf, MQTTClient::buf_size, MQTTClient::command_timeout_ms, count, MQTTString::cstring, FAILURE, MQTTClient::MessageHandlers::fp, getNextPacketId(), i, MQTTClient::isconnected, len, MAX_MESSAGE_HANDLERS, MQTTClient::messageHandlers, MQTTDeserialize_suback(), MQTTSerialize_subscribe(), MQTTString_initializer, MQTTClient::readbuf, MQTTClient::readbuf_size, sendPacket(), SUBACK, SUCCESS, TimerCountdownMS(), TimerInit(), MQTTClient::MessageHandlers::topicFilter, and waitfor().
Referenced by aws_iot_mqtt_subscribe(), and mqtt_subscribe().
DLLExport int MQTTUnsubscribe | ( | MQTTClient * | client, |
const char * | topicFilter | ||
) |
MQTT Subscribe - send an MQTT unsubscribe packet and wait for unsuback before returning.
client | - the client object to use |
topicFilter | - the topic filter to unsubscribe from |
References MQTTClient::buf, MQTTClient::buf_size, MQTTClient::command_timeout_ms, MQTTString::cstring, FAILURE, getNextPacketId(), MQTTClient::isconnected, len, MQTTDeserialize_unsuback(), MQTTSerialize_unsubscribe(), MQTTString_initializer, MQTTClient::readbuf, MQTTClient::readbuf_size, sendPacket(), SUCCESS, TimerCountdownMS(), TimerInit(), UNSUBACK, and waitfor().
Referenced by aws_iot_mqtt_unsubscribe(), and mqtt_unsubscribe().
DLLExport int MQTTYield | ( | MQTTClient * | client, |
int | time | ||
) |
MQTT Yield - MQTT background.
client | - the client object to use |
time | - the time, in milliseconds, to yield for |
References cycle(), FAILURE, SUCCESS, TimerCountdownMS(), TimerInit(), and TimerIsExpired().
Referenced by aws_iot_mqtt_yield(), and mqtt_yield().
void TimerCountdown | ( | Timer * | , |
unsigned | int | ||
) |
References Timer::end_time, and MilliTimer.
Referenced by MQTTConnect(), and sendPacket().
void TimerCountdownMS | ( | Timer * | , |
unsigned | int | ||
) |
References Timer::end_time, and MilliTimer.
Referenced by keepalive(), MQTTConnect(), MQTTDisconnect(), MQTTPublish(), MQTTRun(), MQTTSubscribe(), MQTTUnsubscribe(), and MQTTYield().
void TimerInit | ( | Timer * | ) |
References Timer::end_time.
Referenced by keepalive(), MQTTClientInit(), MQTTConnect(), MQTTDisconnect(), MQTTPublish(), MQTTRun(), MQTTSubscribe(), MQTTUnsubscribe(), and MQTTYield().
char TimerIsExpired | ( | Timer * | ) |
References Timer::end_time, and MilliTimer.
Referenced by keepalive(), MQTTYield(), sendPacket(), and waitfor().
int TimerLeftMS | ( | Timer * | ) |
References Timer::end_time, and MilliTimer.
Referenced by readPacket(), and sendPacket().