Multihop forwarding header file
Data Structures | |
struct | rmh_callbacks |
struct | rmh_conn |
Macros | |
#define | RMH_ATTRIBUTES |
Functions | |
void | rmh_close (struct rmh_conn *c) |
void | rmh_open (struct rmh_conn *c, uint16_t channel, const struct rmh_callbacks *u) |
int | rmh_send (struct rmh_conn *c, linkaddr_t *to, uint8_t num_rexmit, uint8_t max_hops) |