Microchip® Advanced Software Framework

runicast.h File Reference

    Reliable unicast header file
Author
Adam Dunkels adam@.nosp@m.sics.nosp@m..se

Data Structures

struct  runicast_callbacks
 
struct  runicast_conn
 

Macros

#define RUNICAST_ATTRIBUTES
 
#define RUNICAST_PACKET_ID_BITS   2
 

Functions

void runicast_close (struct runicast_conn *c)
 
uint8_t runicast_is_transmitting (struct runicast_conn *c)
 
void runicast_open (struct runicast_conn *c, uint16_t channel, const struct runicast_callbacks *u)
 
int runicast_send (struct runicast_conn *c, const linkaddr_t *receiver, uint8_t max_retransmissions)