Stubborn unicast header file
Data Structures | |
struct | stunicast_callbacks |
struct | stunicast_conn |
Macros | |
#define | STUNICAST_ATTRIBUTES UNICAST_ATTRIBUTES |
Functions | |
void | stunicast_cancel (struct stunicast_conn *c) |
void | stunicast_close (struct stunicast_conn *c) |
void | stunicast_open (struct stunicast_conn *c, uint16_t channel, const struct stunicast_callbacks *u) |
linkaddr_t * | stunicast_receiver (struct stunicast_conn *c) |
int | stunicast_send (struct stunicast_conn *c, const linkaddr_t *receiver) |
int | stunicast_send_stubborn (struct stunicast_conn *c, const linkaddr_t *receiver, clock_time_t rxmittime) |
void | stunicast_set_timer (struct stunicast_conn *c, clock_time_t t) |