#include <runicast.h>
Data Fields | |
void(* | recv )(struct runicast_conn *c, const linkaddr_t *from, uint8_t seqno) |
void(* | sent )(struct runicast_conn *c, const linkaddr_t *to, uint8_t retransmissions) |
void(* | timedout )(struct runicast_conn *c, const linkaddr_t *to, uint8_t retransmissions) |
void(* runicast_callbacks::recv)(struct runicast_conn *c, const linkaddr_t *from, uint8_t seqno) |
void(* runicast_callbacks::sent)(struct runicast_conn *c, const linkaddr_t *to, uint8_t retransmissions) |
void(* runicast_callbacks::timedout)(struct runicast_conn *c, const linkaddr_t *to, uint8_t retransmissions) |