Microchip® Advanced Software Framework

runicast_conn Struct Reference

#include <runicast.h>

Data Fields

struct stunicast_conn c
 
uint8_t is_tx
 
uint8_t max_rxmit
 
uint8_t rxmit
 
uint8_t sndnxt
 
struct runicast_callbacksu
 

struct stunicast_conn runicast_conn::c
uint8_t runicast_conn::is_tx
uint8_t runicast_conn::max_rxmit
uint8_t runicast_conn::rxmit
uint8_t runicast_conn::sndnxt
struct runicast_callbacks* runicast_conn::u