SLIP protocol implementation.
Macros | |
#define | SLIP_END 0300 |
#define | SLIP_ESC 0333 |
#define | SLIP_ESC_END 0334 |
#define | SLIP_ESC_ESC 0335 |
Functions | |
void | slipdev_init (void) |
Initialize the SLIP module. More... | |
uint16_t | slipdev_poll (void) |
Poll the SLIP device for an available packet. More... | |
uint8_t | slipdev_send (void) |
Send the packet in the uip_buf and uip_appdata buffers using the SLIP protocol. More... | |
Variables | |
static uint8_t | lastc |
static uint16_t | len |
static uint8_t | slip_buf [UIP_BUFSIZE] |
static uint16_t | tmplen |