#include <at_ble_api.h>
Data Fields | |
at_ble_handle_t | handle |
Here the stack will store the char. More... | |
uint8_t * | init_value |
initial value of this characteristic More... | |
uint16_t | len |
initial value length More... | |
uint16_t | max_len |
maximum possible length of the char. More... | |
at_ble_attr_permissions_t | permissions |
Value permissions. More... | |
at_ble_char_properties_t | properties |
Characteristic properties, values for Client Characteristic Configuration Descriptor and Server Characteristic Configuration Descriptor will be decided from this value. More... | |
at_ble_uuid_t | uuid |
Characteristic UUID. More... | |
at_ble_handle_t at_ble_char_val_t::handle |
uint8_t* at_ble_char_val_t::init_value |
initial value of this characteristic
Referenced by hid_serv_init(), and hid_serv_report_map().
uint16_t at_ble_char_val_t::len |
initial value length
Referenced by hid_serv_init(), and hid_serv_report_map().
uint16_t at_ble_char_val_t::max_len |
maximum possible length of the char.
value
Referenced by hid_serv_init(), and hid_serv_report_map().
at_ble_attr_permissions_t at_ble_char_val_t::permissions |
Value permissions.
Referenced by hid_serv_init().
at_ble_char_properties_t at_ble_char_val_t::properties |
Characteristic properties, values for Client Characteristic Configuration Descriptor and Server Characteristic Configuration Descriptor will be decided from this value.
Referenced by hid_serv_init().
at_ble_uuid_t at_ble_char_val_t::uuid |
Characteristic UUID.
Referenced by hid_serv_init().