Microchip® Advanced Software Framework

low_power_test_param Struct Reference

#include <main.h>

Data Fields

uint8_t dtim
 
uint16_t listen_interval
 
tenuPowerSaveModes ps_mode
 
tenuM2mPwrMode rx_pwr_mode
 
tenuM2mTxPwrLevel tx_pwr_mode
 

uint8_t low_power_test_param::dtim
uint16_t low_power_test_param::listen_interval
tenuM2mPwrMode low_power_test_param::rx_pwr_mode
tenuM2mTxPwrLevel low_power_test_param::tx_pwr_mode

Referenced by main().