Microchip® Advanced Software Framework

rpl_instance Struct Reference

#include <rpl.h>

Data Fields

rpl_dag_tcurrent_dag
 
rpl_dag_t dag_table [RPL_MAX_DAG_PER_INSTANCE]
 
struct ctimer dao_lifetime_timer
 
struct ctimer dao_timer
 
uip_ds6_defrt_tdef_route
 
uint8_t default_lifetime
 
uint8_t dio_counter
 
uint8_t dio_intcurrent
 
uint8_t dio_intdoubl
 
uint8_t dio_intmin
 
clock_time_t dio_next_delay
 
uint8_t dio_redundancy
 
uint8_t dio_send
 
struct ctimer dio_timer
 
uint8_t dtsn_out
 
uint8_t instance_id
 
uint16_t lifetime_unit
 
rpl_rank_t max_rankinc
 
rpl_metric_container_t mc
 
rpl_rank_t min_hoprankinc
 
uint8_t mop
 
rpl_of_tof
 
uint8_t used
 

struct ctimer rpl_instance::dao_lifetime_timer
struct ctimer rpl_instance::dao_timer
uint8_t rpl_instance::dio_counter
uint8_t rpl_instance::dio_intcurrent
uint8_t rpl_instance::dio_intdoubl
clock_time_t rpl_instance::dio_next_delay
uint8_t rpl_instance::dio_redundancy
uint8_t rpl_instance::dio_send
struct ctimer rpl_instance::dio_timer
uint16_t rpl_instance::lifetime_unit