#include <rpl.h>
Data Fields | |
struct rpl_dag * | dag |
uint8_t | dtsn |
uint16_t | link_metric |
struct rpl_parent * | next |
rpl_rank_t | rank |
uint8_t | updated |
struct rpl_dag* rpl_parent::dag |
Referenced by best_parent(), calculate_rank(), dao_output_target(), find_parent_dag(), nullify_parents(), remove_parents(), rpl_add_parent(), rpl_find_parent(), rpl_find_parent_any_dag(), rpl_move_parent(), rpl_nullify_parent(), rpl_process_parent_event(), rpl_recalculate_ranks(), rpl_select_dag(), and rpl_update_header_final().
uint8_t rpl_parent::dtsn |
Referenced by rpl_add_dag(), rpl_add_parent(), rpl_join_instance(), rpl_process_dio(), and should_send_dao().
uint16_t rpl_parent::link_metric |
struct rpl_parent* rpl_parent::next |
rpl_rank_t rpl_parent::rank |
uint8_t rpl_parent::updated |
Referenced by dao_input(), rpl_ipv6_neighbor_callback(), rpl_link_neighbor_callback(), and rpl_recalculate_ranks().