#include <rucb.h>
Data Fields | |
struct runicast_conn | c |
uint16_t | chunk |
uint8_t | last_seqno |
int | last_size |
linkaddr_t | receiver |
linkaddr_t | sender |
struct rucb_callbacks * | u |
struct runicast_conn rucb_conn::c |
uint16_t rucb_conn::chunk |
uint8_t rucb_conn::last_seqno |
int rucb_conn::last_size |
linkaddr_t rucb_conn::receiver |
linkaddr_t rucb_conn::sender |
struct rucb_callbacks* rucb_conn::u |