Microchip® Advanced Software Framework

rudolph0_callbacks Struct Reference

#include <rudolph0.h>

Data Fields

int(* read_chunk )(struct rudolph0_conn *c, int offset, uint8_t *to, int maxsize)
 
void(* write_chunk )(struct rudolph0_conn *c, int offset, int flag, uint8_t *data, int len)
 

int(* rudolph0_callbacks::read_chunk)(struct rudolph0_conn *c, int offset, uint8_t *to, int maxsize)
void(* rudolph0_callbacks::write_chunk)(struct rudolph0_conn *c, int offset, int flag, uint8_t *data, int len)