#include <rudolph0.h>
Data Fields | |
struct stbroadcast_conn | c |
struct rudolph0_callbacks * | cb |
struct rudolph0_datapacket | current |
struct polite_conn | nackc |
clock_time_t | send_interval |
uint8_t | state |
struct stbroadcast_conn rudolph0_conn::c |
struct rudolph0_callbacks* rudolph0_conn::cb |
struct rudolph0_datapacket rudolph0_conn::current |
struct polite_conn rudolph0_conn::nackc |
clock_time_t rudolph0_conn::send_interval |
uint8_t rudolph0_conn::state |