#include <rudolph1.h>
Data Fields | |
int(* | read_chunk )(struct rudolph1_conn *c, int offset, uint8_t *to, int maxsize) |
void(* | write_chunk )(struct rudolph1_conn *c, int offset, int flag, uint8_t *data, int len) |
int(* rudolph1_callbacks::read_chunk)(struct rudolph1_conn *c, int offset, uint8_t *to, int maxsize) |
void(* rudolph1_callbacks::write_chunk)(struct rudolph1_conn *c, int offset, int flag, uint8_t *data, int len) |