#include <rudolph1.h>
Data Fields | |
struct rudolph1_callbacks * | cb |
uint16_t | chunk |
uint16_t | highest_chunk_heard |
struct ipolite_conn | ipolite |
uint8_t | nacks |
clock_time_t | send_interval |
struct ctimer | t |
struct trickle_conn | trickle |
uint8_t | version |
struct rudolph1_callbacks* rudolph1_conn::cb |
uint16_t rudolph1_conn::chunk |
uint16_t rudolph1_conn::highest_chunk_heard |
struct ipolite_conn rudolph1_conn::ipolite |
uint8_t rudolph1_conn::nacks |
clock_time_t rudolph1_conn::send_interval |
struct ctimer rudolph1_conn::t |
struct trickle_conn rudolph1_conn::trickle |
uint8_t rudolph1_conn::version |