SPI Master configuration structure.
SPI Master configuration structure.
#include <spi.h>
Data Fields | |
uint32_t | baudrate |
Baud rate. More... | |
uint32_t spi_master_config::baudrate |
Baud rate.
Referenced by _spi_check_config(), _spi_set_config(), adp_interface_init(), at25dfx_init(), configure_spi_master(), ksz8851snl_interface_init(), nm_bus_init(), run_baud_test(), run_spi_init_test(), setup_transfer_9bit_test(), spi_get_config_defaults(), ssd1306_interface_init(), and test_at25dfx_init().