Driver configuration structure.
#include <spi_master_vec.h>
Data Fields | |
uint32_t | baudrate |
Baud rate in Hertz. More... | |
enum spi_data_order | data_order |
Data order. More... | |
enum gclk_generator | gclk_generator |
GCLK generator to use for the SERCOM. More... | |
enum spi_signal_mux_setting | mux_setting |
SERCOM pad MUX setting. More... | |
uint32_t | pinmux_pad0 |
Pin MUX setting for SERCOM pad 0. More... | |
uint32_t | pinmux_pad1 |
Pin MUX setting for SERCOM pad 1. More... | |
uint32_t | pinmux_pad2 |
Pin MUX setting for SERCOM pad 2. More... | |
uint32_t | pinmux_pad3 |
Pin MUX setting for SERCOM pad 4. More... | |
bool | run_in_standby |
Enabled in sleep modes. More... | |
enum spi_transfer_mode | transfer_mode |
Transfer mode. More... | |
uint32_t spi_master_vec_config::baudrate |
Baud rate in Hertz.
Referenced by main(), spi_master_vec_get_config_defaults(), spi_master_vec_init(), and test_at25dfx_init().
enum spi_data_order spi_master_vec_config::data_order |
Data order.
Referenced by spi_master_vec_get_config_defaults(), and spi_master_vec_init().
enum gclk_generator spi_master_vec_config::gclk_generator |
GCLK generator to use for the SERCOM.
Referenced by spi_master_vec_get_config_defaults(), and spi_master_vec_init().
enum spi_signal_mux_setting spi_master_vec_config::mux_setting |
SERCOM pad MUX setting.
Referenced by main(), spi_master_vec_get_config_defaults(), and spi_master_vec_init().
uint32_t spi_master_vec_config::pinmux_pad0 |
Pin MUX setting for SERCOM pad 0.
Referenced by main(), spi_master_vec_get_config_defaults(), and spi_master_vec_init().
uint32_t spi_master_vec_config::pinmux_pad1 |
Pin MUX setting for SERCOM pad 1.
Referenced by main(), spi_master_vec_get_config_defaults(), and spi_master_vec_init().
uint32_t spi_master_vec_config::pinmux_pad2 |
Pin MUX setting for SERCOM pad 2.
Referenced by main(), spi_master_vec_get_config_defaults(), and spi_master_vec_init().
uint32_t spi_master_vec_config::pinmux_pad3 |
Pin MUX setting for SERCOM pad 4.
Referenced by main(), spi_master_vec_get_config_defaults(), and spi_master_vec_init().
bool spi_master_vec_config::run_in_standby |
Enabled in sleep modes.
Referenced by spi_master_vec_get_config_defaults(), and spi_master_vec_init().
enum spi_transfer_mode spi_master_vec_config::transfer_mode |
Transfer mode.
Referenced by main(), spi_master_vec_get_config_defaults(), and spi_master_vec_init().