A timer.
This structure is used for declaring a timer. The timer must be set with timer_set() before it can be used.
#include <timer.h>
Referenced by ctimer_set(), double_interval(), etimer_expiration_time(), fire(), make_addrmap(), PROCESS_THREAD(), timer_expired(), timer_remaining(), timer_reset(), timer_set(), trickle_timer_set(), and update_time().
Referenced by double_interval(), etimer_adjust(), etimer_expiration_time(), etimer_start_time(), fire(), make_addrmap(), new_interval(), powercycle(), timer_expired(), timer_remaining(), timer_reset(), timer_restart(), timer_set(), and update_time().