Microchip® Advanced Software Framework

tstrM2MConnInfo Struct Reference

This struct contains the connection information.

M2M Provisioning Information obtained from the HTTP Provisioning server.

#include <m2m_types.h>

Data Fields

uint8 __PAD16__ [2]
 
uint8 __PAD24__ [3]
 
char acSSID [M2M_MAX_SSID_LEN]
 
uint8 au8IPAddr [4]
 
uint8 au8MACAddress [6]
 
sint8 s8RSSI
 
uint8 u8CurrChannel
 
uint8 u8SecType
 

uint8 tstrM2MConnInfo::__PAD16__[2]

Padding bytes for forcing 4-byte alignment

uint8 tstrM2MConnInfo::__PAD24__[3]

Padding bytes for forcing 4-byte alignment

char tstrM2MConnInfo::acSSID

AP connection SSID name

Referenced by demo_wifi_state(), and m2m_wifi_state().

uint8 tstrM2MConnInfo::au8IPAddr

Connection IP address

uint8 tstrM2MConnInfo::au8MACAddress

MAC address of the peer Wi-Fi station

sint8 tstrM2MConnInfo::s8RSSI

Connection RSSI signal

uint8 tstrM2MConnInfo::u8CurrChannel

Wi-Fi RF channel number 1,2,... 14.

uint8 tstrM2MConnInfo::u8SecType

Security type