Microchip® Advanced Software Framework

uip_packetqueue_packet Struct Reference

#include <uip-packetqueue.h>

Data Fields

struct uip_packetqueue_handlehandle
 
struct ctimer lifetimer
 
struct uip_ds6_queued_packet * next
 
uint8_t queue_buf [UIP_BUFSIZE-UIP_LLH_LEN]
 
uint16_t queue_buf_len
 

struct uip_packetqueue_handle* uip_packetqueue_packet::handle
struct ctimer uip_packetqueue_packet::lifetimer
struct uip_ds6_queued_packet* uip_packetqueue_packet::next
uint8_t uip_packetqueue_packet::queue_buf[UIP_BUFSIZE-UIP_LLH_LEN]

Referenced by uip_packetqueue_buf().

uint16_t uip_packetqueue_packet::queue_buf_len