Microchip® Advanced Software Framework

uip-packetqueue.h File Reference
#include "sys/ctimer.h"

Data Structures

struct  uip_packetqueue_handle
 
struct  uip_packetqueue_packet
 

Functions

struct uip_packetqueue_packetuip_packetqueue_alloc (struct uip_packetqueue_handle *handle, clock_time_t lifetime)
 
uint8_t * uip_packetqueue_buf (struct uip_packetqueue_handle *h)
 
uint16_t uip_packetqueue_buflen (struct uip_packetqueue_handle *h)
 
void uip_packetqueue_free (struct uip_packetqueue_handle *handle)
 
void uip_packetqueue_new (struct uip_packetqueue_handle *handle)
 
void uip_packetqueue_set_buflen (struct uip_packetqueue_handle *h, uint16_t len)
 

struct uip_packetqueue_packet* uip_packetqueue_alloc ( struct uip_packetqueue_handle handle,
clock_time_t  lifetime 
)
uint8_t* uip_packetqueue_buf ( struct uip_packetqueue_handle h)
uint16_t uip_packetqueue_buflen ( struct uip_packetqueue_handle h)
void uip_packetqueue_new ( struct uip_packetqueue_handle handle)

References NULL, uip_packetqueue_handle::packet, and PRINTF.

Referenced by uip_ds6_nbr_add().

void uip_packetqueue_set_buflen ( struct uip_packetqueue_handle h,
uint16_t  len 
)