Microchip® Advanced Software Framework

uip-mcast6-stats.h File Reference

    Header file for IPv6 multicast forwarding stats maintenance
Author
George Oikonomou - oikon.nosp@m.omou.nosp@m.@user.nosp@m.s.so.nosp@m.urcef.nosp@m.orge.nosp@m..net
#include "contiki-conf.h"
#include <stdint.h>

Data Structures

struct  uip_mcast6_stats
 

Macros

#define UIP_MCAST6_STATS   0
 
#define UIP_MCAST6_STATS_ADD(x)
 
#define UIP_MCAST6_STATS_DATATYPE   uint16_t
 
#define UIP_MCAST6_STATS_GET(x)   0
 
#define UIP_MCAST6_STATS_INIT(s)
 

Typedefs

typedef struct uip_mcast6_stats uip_mcast6_stats_t
 

Functions

void uip_mcast6_stats_init (void *stats)
 Initialise multicast stats. More...
 

#define UIP_MCAST6_STATS   0
#define UIP_MCAST6_STATS_ADD (   x)
#define UIP_MCAST6_STATS_DATATYPE   uint16_t
#define UIP_MCAST6_STATS_GET (   x)    0
#define UIP_MCAST6_STATS_INIT (   s)

void uip_mcast6_stats_init ( void *  stats)

Initialise multicast stats.

Parameters
statsA pointer to a struct holding an engine's additional statistics