Microchip® Advanced Software Framework

Examples for Advanced Encryption Standard

This is a list of the available Quick Start Guides (QSGs) and example applications for SAM4C/4E/V71/V70/S70/E70 Advanced Encryption Standard (AES) Driver.

QSGs are simple examples with step-by-step instructions to configure and use this driver in a selection of use cases. Note that QSGs can be compiled as a standalone application or be added to the user application.