Microchip® Advanced Software Framework

 All Data Structures Files Functions Variables Typedefs Enumerations Enumerator Macros Groups Pages
SAME70 Documentation

Introduction

This documentation has been automatically generated, and documents the source code found in the Microchip Advanced Software Framework (ASF).

API

ACC - Analog Comparator Controller
Accelerometer BNO055
AES - Advanced Encryption Standard Module
AFEC - Analog-Front-End Controller
AT25DFx SerialFlash
AT30TSE75X Temperature Sensor
CAN - Control Area Network Controller
CAN - SN65HVD234 Transceiver
CHIPID - Chip Identifier
DACC - Digital-to-Analog Converter
Delay routines
Display - HX8347A LCD Controller
Display - ILI9325 LCD Controller
Display - ILI93xx LCD Controller
Display - ILI9488 LCD Controller (SPI)
EEFC - Enhanced Embedded Flash Controller
EEPROM AT24MACXX
Ethernet Physical Transceiver (ksz8081mnx)
FatFS file system
FIFO - First-In-First-Out circular buffer
Flash - SAM Flash Service API
Generic board support
GFX Color - Color Graphic Library
GFX Color - System Font
GPBR - General Purpose Backup Register
GPIO - General purpose Input/Output
High Speed Multimedia Card Interface
I2SC - Inter-IC Sound Controller
Integrity Check Monitor driver
Interrupt management - SAM implementation
IOPORT - General purpose I/O service
ISI - Image Sensor Interface
LCD - ILI9341 Display Controller
MATRIX - Bus Matrix
maXTouch - ATMXT122S Controller
MEMBAG Memory Bag Allocator
Memory Control Access Interface
MPU - Memory Protect Unit
OV7740 CMOS image sensor
PHY Ethernet MAC (GMAC)
PIO - Parallel Input/Output Controller
PMC - Power Management Controller
PWM - Pulse Width Modulation
QSPI - QUAD Serial Peripheral Interface
QSPI Flash configuration for S25FL1XX
RSTC - Reset Controller
RSWDT - Reinforced Safety Watchdog Timer
RTC - Real Time Clock
RTT - Real Time Timer
SAM SDRAMC Driver
SD/MMC stack on SPI interface
SDRAMC configuration for IS42S16100E
Sleep manager - SAM implementation
SMC - Static Memory Controller
SPI - Common Standard SPI
SPI - Serial Peripheral Interface
SSC - Synchronous Serial Controller
Standard serial I/O (stdio) - SAM implementation
SUPC - Supply Controller
System Clock Control - SAME70 implementation
TC - Timer Counter
TRNG - True Random Number Generator Register
TWI - Two-wire Interface High Speed
TWIHS - Two-Wire Interface High Speed- SAM implementation
UART - Univ. Async Rec/Trans
Unit test framework - SAM implementation
USART - Serial interface - SAM implementation for devices with both UART and USART
USART - Univ. Syn Async Rec/Trans
USB Composite Device
USB Device CDC
USB Device CDC Standard I/O (stdio)
USB Device HID generic
USB Device HID keyboard
USB Device HID mouse
USB Device Mass Storage Class
USB Device PHDC
USB Device Vendor Class
USB Host Android Accessory Class
USB Host Communication Device Class
USB Host HID mouse
USB Host Mass Storage Class
USB Host Multiple classes
USB Host Vendor
Virtual Memory in RAM
WDT - Watchdog Timer
WINC1500 (Wi-Fi) Host Driver v19.7.3 - SAME70 implementation
WINC3400 (Wi-Fi) Host Driver v1.2.0 - SAME70 implementation
XDMAC - XDMA Controller

License

Unless otherwise noted, the applicable license is found here.

Contact Information

For further information, visit Microchip Support.