Common APIs used by high level application to use this USB host class.
This API requires only callback definitions in conf_usb_host.h file through following defines:
See Quick start guide for USB host mouse module (UHI mouse).
Modules | |
Related Project(s) | |
In this section you can find all the projects related to the UHI for Human Interface Device Mouse Class. | |
Quick Start Guide(s) | |
In this section you can find a list of all Quick Start guides related to the UHI for Human Interface Device Mouse Class. | |
Implementation of UHI HID Mouse | |
Class internal implementation. | |
Interface with USB Host Core (UHC) | |
Define and functions required by UHC. | |