Microchip® Advanced Software Framework

 All Data Structures Files Functions Variables Typedefs Enumerations Enumerator Macros Groups Pages
Power Manager (PM)

This is a stub on the SAM Power Manager Control (PMC) for the sleepmgr service.

Note
To minimize the code overhead, these functions do not feature interrupt-protected access since they are likely to be called inside interrupt handlers or in applications where such protection is not necessary. If such protection is needed, it must be ensured by the calling code.