Common workflow for all USB devices.
- Ensure that conf_usb_host.h is available and contains the following configuration which is the main USB device configuration:
#define USB_HOST_POWER_MAX 500 // (500mA)
- Call the USB host stack start function to enable USB Host stack: