|
static void | hx8347a_check_box_coordinates (uint32_t *p_ul_x1, uint32_t *p_ul_y1, uint32_t *p_ul_x2, uint32_t *p_ul_y2) |
| Check box coordinates. More...
|
|
static void | hx8347a_delay (uint32_t ul_ms) |
| Delay function. More...
|
|
void | hx8347a_disable_scroll (void) |
| Disables the scrolling. More...
|
|
void | hx8347a_display_off (void) |
| Turn off the LCD. More...
|
|
void | hx8347a_display_on (void) |
| Turn on the LCD. More...
|
|
static void | hx8347a_draw_char (uint32_t ul_x, uint32_t ul_y, uint8_t uc_c) |
| Draw an ASCII character on LCD. More...
|
|
uint32_t | hx8347a_draw_circle (uint32_t ul_x, uint32_t ul_y, uint32_t ul_r) |
| Draw a circle on LCD. More...
|
|
uint32_t | hx8347a_draw_filled_circle (uint32_t ul_x, uint32_t ul_y, uint32_t ul_r) |
| Draw a filled circle on LCD. More...
|
|
void | hx8347a_draw_filled_rectangle (uint32_t ul_x1, uint32_t ul_y1, uint32_t ul_x2, uint32_t ul_y2) |
| Draw a filled rectangle on LCD. More...
|
|
void | hx8347a_draw_line (uint32_t ul_x1, uint32_t ul_y1, uint32_t ul_x2, uint32_t ul_y2) |
| Draw a line on LCD. More...
|
|
static void | hx8347a_draw_line_bresenham (uint32_t ul_x1, uint32_t ul_y1, uint32_t ul_x2, uint32_t ul_y2) |
| Draw a line on LCD, which is not horizontal or vertical. More...
|
|
uint32_t | hx8347a_draw_pixel (uint32_t ul_x, uint32_t ul_y) |
| Draw a pixel on LCD. More...
|
|
void | hx8347a_draw_pixmap (uint32_t ul_x, uint32_t ul_y, uint32_t ul_width, uint32_t ul_height, const hx8347a_color_t *p_ul_pixmap) |
| Draw a pixmap on LCD. More...
|
|
void | hx8347a_draw_rectangle (uint32_t ul_x1, uint32_t ul_y1, uint32_t ul_x2, uint32_t ul_y2) |
| Draw a rectangle on LCD. More...
|
|
void | hx8347a_draw_string (uint32_t ul_x, uint32_t ul_y, const uint8_t *p_str) |
| Draw a string on LCD. More...
|
|
void | hx8347a_enable_scroll (void) |
| Enables the scrolling feature. More...
|
|
void | hx8347a_fill (hx8347a_color_t us_color) |
| Fill the LCD buffer with the specified color. More...
|
|
hx8347a_color_t | hx8347a_get_pixel (uint32_t ul_x, uint32_t ul_y) |
| Get a pixel from LCD. More...
|
|
uint32_t | hx8347a_init (struct hx8347a_opt_t *p_opt) |
| Initialize the HX8347A lcd driver. More...
|
|
static hx8347a_color_t | hx8347a_read_ram (void) |
| Read data to LCD GRAM. More...
|
|
static void | hx8347a_read_ram_prepare (void) |
| Prepare to read GRAM data. More...
|
|
static uint16_t | hx8347a_read_register (uint8_t uc_reg) |
| Read data from LCD Register. More...
|
|
void | hx8347a_scroll (int32_t ul_lines) |
| Scroll up/down for the number of specified lines. More...
|
|
void | hx8347a_set_cursor_position (uint16_t us_x, uint16_t us_y) |
| Set cursor of LCD screen. More...
|
|
void | hx8347a_set_display_direction (display_direction_t dd) |
| Set display direction. More...
|
|
void | hx8347a_set_foreground_color (hx8347a_color_t us_color) |
| Set foreground color. More...
|
|
void | hx8347a_set_window (uint32_t ul_x, uint32_t ul_y, uint32_t ul_width, uint32_t ul_height) |
| Set display window. More...
|
|
static void | hx8347a_write_ram (hx8347a_color_t us_color) |
| Write data to LCD GRAM. More...
|
|
static void | hx8347a_write_ram_buffer (const hx8347a_color_t *p_ul_buf, uint32_t ul_size) |
| Write multiple data in buffer to LCD controller. More...
|
|
static void | hx8347a_write_ram_prepare (void) |
| Prepare to write GRAM data. More...
|
|
static void | hx8347a_write_register (uint8_t uc_reg, uint16_t us_data) |
| Write data to LCD Register. More...
|
|