Microchip® Advanced Software Framework

immediate_alert.h File Reference

Immediate Alert Service declarations.

Copyright (c) 2017-2019 Microchip Technology Inc. and its subsidiaries.

#include "ble_manager.h"

Data Structures

struct  gatt_ias_char_handler
 

Macros

#define IAS_CHARACTERISTIC_COUNT   (1)
 count of characteristics in immediate alert service More...
 
#define IAS_INCLUDED_SERVICE_COUNT   (0)
 count of included services in immediate alert service More...
 
#define IAS_NO_SIGNED_WRITE   (false)
 
#define IAS_WRITE_LENGTH   (1)
 
#define IAS_WRITE_OFFSET   (0)
 
#define IAS_WRITE_WITH_RESPONSE   (false)
 
#define INVALID_IAS_PARAM   (0xff)
 Invalid parameter written. More...
 
#define MAX_IAS_CHAR_SIZE   (1)
 

Typedefs

typedef struct
gatt_ias_char_handler 
gatt_ias_char_handler_t
 
typedef enum immediate_alert_level immediate_alert_level_t
 

Enumerations

enum  immediate_alert_level {
  IAS_NO_ALERT,
  IAS_MID_ALERT,
  IAS_HIGH_ALERT
}
 

Functions

at_ble_status_t ias_alert_level_write (at_ble_handle_t conn_handle, at_ble_handle_t char_handle, immediate_alert_level_t alert_level)
 write a characteristic to Immediate Alert Characteristics More...
 
at_ble_status_t ias_primary_service_define (gatt_service_handler_t *ias_primary_service)
 Defining Immediate alert service to the attribute data base. More...
 
uint8_t ias_set_alert_value (at_ble_characteristic_changed_t *change_params, gatt_service_handler_t *ias_handler)
 sets the alert value of the immediate alert service More...
 
void init_immediate_alert_service (gatt_service_handler_t *immediate_alert_serv)
 Initialize the Immediate alert service with default values. More...