Microchip® Advanced Software Framework

link_loss.h File Reference

Link Loss Service declarations.

Copyright (c) 2017-2019 Microchip Technology Inc. and its subsidiaries.

#include "at_ble_api.h"
#include "ble_utils.h"
#include "ble_manager.h"

Data Structures

struct  gatt_lls_char_handler
 
struct  gatt_lls_char_handler
 

Macros

#define INVALID_LLS_PARAM   (0xff)
 
#define LLS_ALERT_LEVEL   LLS_HIGH_ALERT
 
#define LLS_CHARACTERISTIC_COUNT   (1)
 count of characteristics in linkloss service More...
 
#define LLS_INCLUDED_SERVICE_COUNT   (0)
 count of included service in Linkloss service More...
 
#define LLS_INVALID_CHAR_HANDLE   (0)
 
#define LLS_NO_SIGNED_WRITE   (false)
 
#define LLS_READ_LENGTH   (1)
 
#define LLS_READ_OFFSET   (0)
 
#define LLS_READ_RESP_INVALID   (0xFF)
 
#define LLS_WRITE_LENGTH   (1)
 
#define LLS_WRITE_OFFSET   (0)
 
#define LLS_WRITE_WITH_RESPONSE   (true)
 
#define MAX_LLS_CHAR_SIZE   (1)
 

Typedefs

typedef struct
gatt_lls_char_handler 
gatt_lls_char_handler_t
 
typedef enum linkloss_alert_level linkloss_alert_level_t
 

Enumerations

enum  link_loss_alert_level_t {
  LLS_NO_ALERT,
  LLS_LOW_ALERT,
  LLS_HIGH_ALERT
}
 
enum  linkloss_alert_level {
  LLS_NO_ALERT,
  LLS_MILD_ALERT,
  LLS_HIGH_ALERT
}
 

Functions

void init_linkloss_service (gatt_service_handler_t *linkloss_serv)
 Initialize the linkloss service with default values. More...
 
at_ble_status_t lls_alert_level_read (at_ble_handle_t conn_handle, at_ble_handle_t char_handle)
 Send the Read request to link loss handler Read value will be reported via AT_BLE_CHARACTERISTIC_READ_RESPONSE event. More...
 
at_ble_status_t lls_alert_level_write (at_ble_handle_t conn_handle, at_ble_handle_t char_handle, link_loss_alert_level_t alert_level)
 write a characteristic to Link Loss Characteristics More...
 
int8_t lls_alert_read_response (at_ble_characteristic_read_response_t *read_resp, gatt_lls_char_handler_t *lls_handler)
 Read Link Loss Alert Value. More...
 
at_ble_status_t lls_primary_service_define (gatt_service_handler_t *lls_service)
 Defining linkloss service to the attribute data base. More...
 
uint8_t lls_set_alert_value (at_ble_characteristic_changed_t *change_params, gatt_service_handler_t *lls_handler)
 sets the alert value of the Linkloss service More...